幫助
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
幫助
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
目錄: Westring
Created: 15.11.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Westring
V6R
Westring
Other seals
Powered by
CAD模型選擇
{westring/sonstige_dichtungen/profil_v6r.prj},{NB=V6R 3405 NB578 0},{BN=V6R 3405 NB578},{ZUS=0},{D3=34},{S=5},{D=44},{D1=34.6},{D2=36},{R=4},{L=6.0},{INFO=INFO},{BNALT=V6R 3405 NB578}
過濾設置
運行過濾
刪除篩檢程式
取消
生成CAD模型
生成PDF資料表
詢價請求
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
BN
Order code
ⁿ/ₐ
D3
[mm]
S
[mm]
D
[mm]
D1
[mm]
D2
[mm]
R
[mm]
L
[mm]
V6R 1004 NB578
10
4
18
10.5
12
3
4.8
V6R 1204 NB578
12
4
20
12.5
14
3
4.8
V6R 1404 NB578
14
4
22
14.5
16
3
4.8
V6R 1604 NB578
16
4
24
16.5
18
3
4.8
V6R 1804 NB578
18
4
26
18.5
20
3
4.8
V6R 2004 NB578
20
4
28
20.5
22
3
4.8
V6R 2204 NB578
22
4
30
22.5
24
3
4.8
V6R 2404 NB578
24
4
32
24.5
26
3
4.8
V6R 2504 NB578
25
4
33
25.5
27
3
4.8
V6R 2605 NB578
26
5
36
26.6
28
4
6.0
V6R 2805 NB578
28
5
38
28.6
30
4
6.0
V6R 3005 NB578
30
5
40
30.6
32
4
6.0
V6R 3205 NB578
32
5
42
32.6
34
4
6.0
V6R 3405 NB578
34
5
44
34.6
36
4
6.0
V6R 3505 NB578
35
5
45
35.6
37
4
6.0
V6R 3605 NB578
36
5
46
36.6
38
4
6.0
V6R 3805 NB578
38
5
48
38.6
40
4
6.0
V6R 4005 NB578
40
5
50
40.6
42
4
6.0
V6R 4505 NB578
45
5
55
45.6
47
4
6.0
V6R 5005 NB578
50
5
60
50.6
52
4
6.0
V6R 5507 NB578
55
7
69
55.6
58
5
8.4
V6R 6007 NB578
60
7
74
60.6
63
5
8.4
V6R 6307 NB578
63
7
77
63.6
66
5
8.4
V6R 6507 NB578
65
7
79
65.6
68
5
8.4
V6R 7007 NB578
70
7
84
70.6
73
5
8.4
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Previews
3D
尺寸
2D
產品目錄供應商定位元
選擇一個國家查看當地辦事處