幫助
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
幫助
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
目錄: Westring
Created: 15.11.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Westring
JSR
Westring
Rod seals
Powered by
CAD模型選擇
{westring/stangendichtungen/profil_jsr_asmtab.prj},{NB=JSR 02140 0},{BN=JSR 02140},{ZUS=0},{QS=E},{OS=6.99},{D=120},{DI=700},{D1=132.2},{L=9.5},{G=6.10},{E=0.25},{R=0.8},{INFO=INFO},{PPATH=../sonstige_dichtungen/profil_jsr/assemblies_jsr/profil_jsr_asmtpl.prj},{BNALT=JSR 02140}
過濾設置
運行過濾
刪除篩檢程式
取消
生成CAD模型
生成PDF資料表
詢價請求
1
2
3
4
5
6
7
8
9
10
BN
Order code
ⁿ/ₐ
QS
Profile
ⁿ/ₐ
OS
O-ring cross-sect.
[mm]
D
Recommended inner Ø range (+)
[mm]
DI
Recommended inner Ø range (<)
[mm]
H
[mm]
L
Groove width
[mm]
G
Groove depth
[mm]
E
Chamfer width
[mm]
R
Radius max.
[mm]
JSR 02100
A
1.78
4
10
2.16
2.4
1.45
0.13
0.4
JSR 02110
B
2.62
10
20
3.24
3.6
2.25
0.13
0.4
JSR 02120
C
3.53
20
40
4.32
4.8
3.10
0.15
0.6
JSR 02130
D
5.33
40
120
6.39
7.1
4.70
0.17
0.8
JSR 02140
E
6.99
120
700
8.55
9.5
6.10
0.25
0.8
JSR 02300
A
1.78
4
10
3.42
3.8
1.45
0.13
0.4
JSR 02310
B
2.62
10
20
4.23
4.7
2.25
0.13
0.4
JSR 02320
C
3.53
20
40
5.13
5.7
3.10
0.15
0.6
JSR 02330
D
5.33
40
120
7.65
8.5
4.70
0.17
0.8
JSR 02340
E
6.99
120
700
10.08
11.2
6.10
0.25
0.8
Previews
3D
尺寸
2D
產品目錄供應商定位元
選擇一個國家查看當地辦事處