幫助
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
幫助
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
目錄: Westring
Created: 15.11.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Westring
JFF
Westring
Other seals
Powered by
CAD模型選擇
{westring/sonstige_dichtungen/profil_jff_asmtab.prj},{NB=JFF 03920 0},{BN=JFF 03920},{ZUS=0},{QS=C},{OS=3.53},{D=45},{DA=80},{D1=35.4},{G=4.8},{L=3.10},{R=0.6},{INFO=INFO},{PPATH=profil_jff/assemblies_jff/profil_jff_asmtpl.prj},{BNALT=JFF 03920}
過濾設置
運行過濾
刪除篩檢程式
取消
生成CAD模型
生成PDF資料表
詢價請求
1
2
3
4
BN
Order code
ⁿ/ₐ
QS
Profile
ⁿ/ₐ
OS
O-ring cross-sect.
[mm]
D
Outside groove ø (+)
[mm]
DA
Outside groove ø (<)
[mm]
G
Groove depth
[mm]
L
Groove width
[mm]
R
Radius max.
[mm]
JFF 03910
B
2.62
32
45
3.6
2.25
0.4
JFF 03920
C
3.53
45
80
4.8
3.10
0.6
JFF 03930
D
5.33
80
110
7.1
4.70
0.8
JFF 03940
E
6.99
110
-
9.5
6.10
0.8
Previews
3D
尺寸
2D
產品目錄供應商定位元
選擇一個國家查看當地辦事處