您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
歡迎
CAD模型
幫助
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
歡迎
CAD模型
幫助
登錄
註冊
忘記密碼?
回饋
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Westring
Created: 15.11.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Westring
JDR
Westring
Rod seals
Powered by
CAD模型選擇
{westring/stangendichtungen/profil_jdr_asmtab.prj},{NB=JDR 02520 0},{BN=JDR 02520},{ZUS=0},{QS=B},{OS=3.53},{D=20},{DI=40},{L=4.8},{G=3.50},{A=1.35},{B=6.25},{E=1.1},{E1=0.15},{R1=0.4},{INFO=INFO},{PPATH=../sonstige_dichtungen/profil_jdr/assemblies_jdr/profil_jdr_asmtpl.prj},{BNALT=JDR 02520}
過濾設置
運行過濾
刪除篩檢程式
取消
生成CAD模型
生成PDF資料表
詢價請求
1
2
3
4
BN
Order code
ⁿ/ₐ
QS
Profile
ⁿ/ₐ
OS
O-ring cross section
[mm]
D
Recommended inner Ø range (+)
[mm]
DI
Recommended inner Ø range (<)
[mm]
L
Groove width
[mm]
G
Groove depth
[mm]
A
Flange width
[mm]
B
Flange depth
[mm]
E
Chamfer width
[mm]
E1
Gap max.
[mm]
R1
Radius max.
[mm]
JDR 02510
A
2.62
8
20
3.6
2.50
0.85
4.50
0.8
0.13
0.3
JDR 02520
B
3.53
20
40
4.8
3.50
1.35
6.25
1.1
0.15
0.4
JDR 02530
C
5.33
40
400
7.1
5.25
1.80
8.75
1.4
0.17
0.5
JDR 02540
D
6.99
400
700
9.5
7.00
2.80
11.00
1.6
0.25
0.5
Previews
3D
尺寸
2D
產品目錄供應商定位元
選擇一個國家查看當地辦事處