幫助
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
幫助
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
目錄: Westring
Created: 15.11.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Westring
EVR
Westring
Rod seals
Powered by
CAD模型選擇
{westring/stangendichtungen/profil_evr.prj},{NB=EVR 1212 NB578 0},{BN=EVR 1212 NB578},{ZUS=0},{D=12},{DD=21.0},{H=3.0},{D1=15.2},{D2=15.2},{D3=18.0},{D4=21.0},{A=0.9},{B=0.50},{C=3.15},{X=2.25},{INFO=INFO},{BNALT=EVR 1212 NB570}
過濾設置
運行過濾
刪除篩檢程式
取消
生成CAD模型
生成PDF資料表
詢價請求
1
2
3
4
5
6
BN
Order code
ⁿ/ₐ
D
[mm]
DD
[mm]
H
[mm]
D1
[mm]
D2
[mm]
D3
[mm]
D4
[mm]
A
[mm]
B
[mm]
C
[mm]
X
[mm]
EVR 0815 NB578
8
15.5
2.6
10.8
10.8
13.0
16.0
0.9
0.50
2.85
1.95
EVR 1018 NB578
10
18.0
2.8
13.2
13.2
15.4
18.0
0.9
0.50
3.00
2.10
EVR 1212 NB578
12
21.0
3.0
15.2
15.2
18.0
21.0
0.9
0.50
3.15
2.25
EVR 1818 NB578
18
28.5
3.5
22.0
22.0
24.6
28.5
1.1
0.75
3.80
2.70
EVR 2010 NB578
20
30.5
3.5
24.0
24.0
26.6
30.5
1.1
0.75
3.80
2.70
EVR 3210 NB578
32
42.5
3.5
36.0
36.0
38.6
42.5
1.1
0.75
3.80
2.70
Previews
3D
尺寸
2D
產品目錄供應商定位元
選擇一個國家查看當地辦事處