幫助
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
幫助
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
目錄: Westring
Created: 15.11.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Westring
EKP
Westring
Piston seals
Powered by
CAD模型選擇
{westring/kolbendichtungen/profil_ekp_asmtab.prj},{NB=EKP 5016 NZ051 0},{BN=EKP 5016 NZ051},{ZUS=0},{D1=50},{D=16},{H=14.00},{S=4.0},{H2=7.5},{DA=25},{H1=5.0},{DM=43.0},{INFO=INFO},{PPATH=profil_ekp/assemblies_ekp/profil_ekp_asmtpl.prj},{BNALT=EKP 5016 NZ051}
過濾設置
運行過濾
刪除篩檢程式
取消
生成CAD模型
生成PDF資料表
詢價請求
1
2
3
4
5
6
7
8
9
10
11
12
13
14
BN
Order code
ⁿ/ₐ
D1
[mm]
D
[mm]
H
[mm]
S
[mm]
H2
[mm]
DA
[mm]
H1
[mm]
DM
[mm]
EKP 2508 NZ051
25
8
7.90
3.0
6.0
16
3.6
21.0
EKP 3208 NZ051
32
8
10.65
3.0
6.5
16
4.0
26.5
EKP 4009 NZ051
40
10
12.40
4.0
7.0
22
4.6
34.0
EKP 4014 NZ051
40
14
13.40
4.0
7.0
22
4.0
34.0
EKP 5010 NZ051
50
10
12.80
4.0
7.8
25
4.6
43.0
EKP 5014 NZ051
50
14
13.40
4.0
7.0
25
5.0
43.0
EKP 5016 NZ051
50
16
14.00
4.0
7.5
25
5.0
43.0
EKP 6332 NZ051
63
27
14.10
4.0
7.0
40
4.6
57.0
EKP 8020 NZ051
80
20
15.20
5.0
8.0
55
5.6
72.0
EKP 8027 NZ051
80
27
15.35
5.0
8.5
55
6.0
72.0
EKP A019 NZ051
100
20
17.85
6.0
10.0
72
6.6
90.0
EKP C520 NZ051
125
20
17.60
5.0
9.5
90
5.6
114.0
EKP C522 NZ050
125
20
21.30
7.6
12.0
90
8.2
114.0
EKP E022 NZ051
140
22
19.60
6.0
10.5
108
6.6
125.0
Previews
3D
尺寸
2D
產品目錄供應商定位元
選擇一個國家查看當地辦事處