幫助
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
幫助
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
目錄: Westring
Created: 15.11.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Westring
E9R
Westring
Rod seals
Powered by
CAD模型選擇
{westring/stangendichtungen/profil_e9r_asmtab.prj},{NB=E9R 9020 SN606 0},{BN=E9R 9020 SN606},{ZUS=0},{D=20},{D2=30},{H=8.5},{D1=32.0},{L1=8.8},{L2=13},{R=1.1},{A=1.8},{B=5.0},{B1=5.0},{F=1.5},{INFO=INFO},{PPATH=profil_e9r/assemblies_e9r/profil_e9r_asmtpl.prj},{BNALT=E9R 9020 SN606}
過濾設置
運行過濾
刪除篩檢程式
取消
生成CAD模型
生成PDF資料表
詢價請求
1
2
3
4
5
6
7
8
9
10
11
12
BN
Order code
ⁿ/ₐ
D
[mm]
D2
[mm]
H
[mm]
D1
[mm]
L1
[mm]
L2
[mm]
R
[mm]
A
[mm]
B
[mm]
B1
[mm]
F
[mm]
E9R 9011 SN606
12
20
8.5
22.0
8.8
13
1.1
1.8
4.0
4.0
1.5
E9R 9012 SN606
12
22
8.5
24.0
8.8
13
1.1
1.8
4.0
4.0
1.5
E9R 9016 SN606
16
26
8.5
28.0
8.8
13
1.1
1.8
5.0
5.0
1.5
E9R 9017 SN606
18
26
8.5
28.0
8.8
13
1.1
1.8
5.0
5.0
1.5
E9R 9018 SN606
18
28
8.5
30.0
8.8
13
1.1
1.8
5.0
5.0
1.5
E9R 9020 SN606
20
30
8.5
32.0
8.8
13
1.1
1.8
5.0
5.0
1.5
E9R 9022 SN606
22
32
8.5
34.5
9.4
14
1.4
2.0
7.5
7.5
2.0
E9R 9025 SN606
25
35
8.5
37.5
9.4
14
1.4
2.0
7.5
7.5
2.0
E9R 9032 SN606
32
42
8.5
44.5
9.4
14
1.4
2.0
7.5
7.5
2.0
E9R 9040 SN606
40
50
8.5
52.5
9.4
14
1.4
2.0
7.5
7.5
2.0
E9R 9050 SN606
50
60
8.5
63.2
10.4
15
1.8
2.5
10.0
10.0
2.0
E9R 9063 SN606
63
75
10.0
78.2
11.4
16
1.8
2.5
10.0
10.0
2.0
Previews
3D
尺寸
2D
產品目錄供應商定位元
選擇一個國家查看當地辦事處