幫助
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
幫助
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
目錄: Westring
Created: 15.11.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Westring
2.11.
Westring
Rod seals
Powered by
CAD模型選擇
{westring/stangendichtungen/uneepac_asmtab.prj},{NB=2.11.085.16 0},{BN=2.11.085.16},{ZUS=0},{MF=3 fach MTB},{MMVERS=1},{MFVERS=3},{D=85},{D1=105},{W=10.0},{T=20.0},{P=150},{INFO=INFO},{PPATH=uneepac/assemblies_uneepac/uneepac_asmtpl.prj},{BNALT=2.11.085.16}
過濾設置
運行過濾
刪除篩檢程式
取消
生成CAD模型
生成PDF資料表
詢價請求
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
BN
Order code
ⁿ/ₐ
MF
MTB/MFB
ⁿ/ₐ
D
[mm]
D1
[mm]
W
[mm]
T
Einbauhöhe
[mm]
P
Pressure area
[bar]
2.11.008.01
MTB
8
20
6.0
6.0
100
2.11.010.01
MTB
10
22
6.0
6.0
100
2.11.012.01
MTB
12
24
6.0
6.0
100
2.11.013.01
MTB
13
25
6.0
6.0
100
2.11.015.01
MTB
15
27
6.0
6.0
100
2.11.016.01
MTB
16
28
6.0
6.0
100
2.11.018.01
MTB
18
30
6.0
6.0
100
2.11.020.01
MTB
20
32
6.0
6.0
100
2.11.022.01
MTB
22
34
6.0
6.0
100
2.11.023.01
MTB
23
35
6.0
6.0
100
2.11.025.01
MTB
25
37
6.0
6.0
100
2.11.028.01
MTB
28
40
6.0
6.0
100
2.11.030.01
MTB
30
42
6.0
6.0
100
2.11.033.01
MTB
33
45
6.0
6.0
100
2.11.038.01
MTB
38
50
6.0
6.0
100
2.11.040.01
MTB
40
52
6.0
6.0
100
2.11.045.01
MTB
45
57
6.0
6.0
100
2.11.048.01
MTB
48
60
6.0
6.0
100
2.11.053.01
MTB
53
65
6.0
6.0
100
2.11.055.01
MTB
55
67
6.0
6.0
100
2.11.068.01
MTB
68
80
6.0
6.0
100
2.11.073.01
MTB
73
85
6.0
6.0
100
2.11.088.01
MTB
88
100
6.0
6.0
100
2.11.093.01
MTB
93
105
6.0
6.0
100
2.11.128.01
MTB
128
140
6.0
6.0
100
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
Previews
3D
尺寸
2D
產品目錄供應商定位元
選擇一個國家查看當地辦事處